Single N-Channel Power MOSFET 100V, 58A, 18.2mΩ

Favorite

Overview

This is a 100 V N-Channel Power MOSFET.

  • Motor Control
  • UPS Inverter
  • Low RDS(on)
  • High current capability
  • 100% Avalanche tested
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTP6412ANG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

Y

100

18.2

N-Channel

Single

20

4

58

167

-

-

2.5

73

2700

$0.9668

More Details

Show More

1-25 of 25

Products per page

Jump to :