MOSFET - N-Channel Shielded Gate PowerTrench® 150 V, 10.9 mΩ, 74.3 A

Overview

MOSFET - N-Channel Shielded Gate PowerTrench® 150 V, 10.9 mΩ, 74.3 A

  • Synchronous Rectification for ATX / Server / Telecom PSU
  • Motor Drives and Uninterruptible Power Supplies
  • Micro Solar Inverter
  • Synchronous Rectification for ATX / Server / Telecom PSU
  • Motor Drives and Uninterruptible Power Supplies
  • Micro Solar Inverter
  • Shielded Gate MOSFET Technology
  • Max RDS(on) = 10.9 mΩ at VGS = 10 V, ID = 74.3 A
  • 50% Lower Qrr than other MOSFET Suppliers
  • Lowers Switching Noise/EMI
  • 100% UIL Tested
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTP011N15MC

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTP011N15MC

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

Yes

N-Channel

PowerTrench® T8

TO-220

Low-Medium Voltage

Standard

0

Single

0

150

10.9

±20

4.5

74.3

136.4

~NA~

~NA~

~NA~

37

2810

~NA~

210

840

14

$1.2674

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.