NTNS3193NZ: Single N-Channel Small Signal MOSFET 20V, 224mA, 1.4Ω

Datasheet: MOSFET — Single N-Channel, Small Signal, XLLGA3, 0.62 x 0.62 x 0.4 20 V, 224 mA
Rev. 1 (132kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification
Small Signal MOSFET
20 V, 224 mA, Single N−Channel,
0.62 x 0.62 x 0.4 mm XLLGA3 Package
Features   Benefits
     
  • Ultra Small and Thin Package (0.62 x 0.62 x 0.4 mm)
 
  • Ideal for Board Space Saving
  • Low RDS(on) Solution in 0.62 x 0.62 mm Package
 
  • Minimize Conduction Losses and improve efficiency
  • 1.5 V Gate Voltage Rating
 
  • Can be driven at low Logic Level voltage
  • RoHS Compliant
   
Applications   End Products
  • Small Signal Load Switch
  • High Speed Interfacing
  • Analog Switch
  • Optimized for Power Management in Ultra Portable Products
 
  • Smart Phones, Media Tablets, and other portable devices
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTNS3193NZT5G Active
Pb-free
Halide free
NTNS3193NZ XLLGA-3 713AB 1 260 Tape and Reel 8000 $0.2373
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTNS3193NZT5G  
 $0.2373 
Pb
H
 Active   
N-Channel
Single
20
8
1
0.23
0.12
0.125
1900
1400
-
-
0.7
0.7
15.8
XLLGA-3
Case Outlines
713AB   
Packages
NTNS3193NZ: Single N-Channel Small Signal MOSFET 20V, 224mA, 1.4Ω
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.