MOSFET Power, Single N-Channel, DFN8, 100V, 4.2mΩ, 178A

Overview

MOSFET Power, Single N-Channel, DFN8, 100V, 4.2mΩ, 178A

  • Converters
  • Power Supplies
  • 48V Hot Swap
  • 48V Telecom equipment
  • 48V Server equipment
  • Avalanche Energy Specified
  • Specifically designed for Wide SOA applications from a 48V Bus
  • These Devices are Pb−Free, Halogen−Free / BFR−Free and are RoHS Compliant
  • Low RDS(on) to Minimize Conduction Losses
  • High Peak UIS Current Capability for Ruggedness
  • Small Footprint (8x8 mm) & Top Metal Cooling

Tools and Resources

Product services, tools and other useful resources related to NTMTSC4D2N10G

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMTSC4D2N10GTXG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T8

Power 88 Dual Cool

Low-Medium Voltage

Standard

Wide SOA

Single

0

100

4.2

20

4

178

125

~NA~

~NA~

~NA~

159

10450

~NA~

595

1050

158

$2.7186

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.