Single N-Channel Power MOSFET 100V, 367A, 1.7mΩ

Favorite

Overview

Industrial Power MOSFET in a 8x8mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank capable for Enhanced Optical Inspection.

  • DC- DC power Switch
  • AC-DC Synchronous rectifier
  • Load Switch
  • DC-DC power supplies
  • AC-Dc Power Supplies
  • Motor Control
  • Small Footprint (8x8 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • Wettable Flank Option
  • RoHS Compliant
  • Dualcool Enabled

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMTSC1D6N10MCTXG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Y

100

1.7

N-Channel

Single

20

4

267

291

~NA~

~NA~

"-"

106

7630

$2.7758

More Details

Show More

1-25 of 25

Products per page

Jump to :