Single N-Channel Power MOSFET 100V, 236A, 2.0mΩ

Overview

Industrial Power MOSFET in a 8x8mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank capable for Enhanced Optical Inspection.

  • Motor Switch
  • Synchronous rectification
  • Load Switch
  • AC-DC Power Supplies
  • DC-DC Power Supplies
  • Motor Control
  • Small Footprint (8x8 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • RoHS Compliant
  • Dual cool Capable - Source Pad exposed on the Top

Tools and Resources

Product services, tools and other useful resources related to NTMTSC002N10MC

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMTSC002N10MCTXG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T8

Power 88 Dual Cool

Low-Medium Voltage

Standard

0

Single

0

100

2

20

4

236

5.1

-

-

-

89

6305

3405

44

3405

37

$2.5579

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.