Single N-Channel Power MOSFET 40V, 558A, 0.45mΩ, PQFN 8x8

Overview

This N-Channel MV MOSFET is produced using onsemi’s advanced Power Trench process that incorporates Shielded Gate technology. This process has been optimized to minimize on-state resistance and yet maintain superior switching performance with best in class soft body diode.

  • Motor Control
  • DC-DC Converters
  • Battery Management/Protection
  • Power Steering/ Load Switch
  • Power Tools, E-Scooters, Drones
  • Battery Management/ Protection
  • Necom, Telecom
  • Power Supplies
  • Very Low RDS(on), Shielded Gate Trench Technology
  • Low Profile PQFN 8x8 package
  • Maximum junction temperature of 175C
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMTS0D4N04C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMTS0D4N04CTXG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T6

Power 88

Low-Medium Voltage

Standard

0

Single

0

40

0.45

20

4

553

244

~NA~

~NA~

~NA~

251

16500

~NA~

338

8310

607

$1.763

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.