Single N-Channel Power MOSFET 60V, 328A, 0.81mΩ

Overview

This N-Channel MV MOSFET is produced using onsemi’s advanced Power Trench process that incorporates Shielded Gate technology. This process has been optimized to minimize on-state resistance and yet maintain superior switching performance with best in class soft body diode.

  • Battery Switch
  • Switching power supplies
  • load Switch
  • AC-DC Power supplies
  • Motor Control
  • Small Footprint (8x8 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMTS001N06CL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMTS001N06CLTXG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T6

Power 88

Low-Medium Voltage

Logic

0

Single

0

60

0.81

20

2.2

398.2

5

-

1.05

74.3

165

12300

14.7

229

6225

130

$1.2881

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.