Power MOSFET, N-Channel, SUPERFET® V, Easy Drive with Zener Diode, 600 V, 13 A, 280 mΩ, Power88

Overview

The SUPERFET V MOSFET is the fifth generation high voltage super−junction (SJ) MOSFET family from onsemi. SUPERFET V delivers best−in−class FOMs (RDS(ON)·QG and RDS(ON)·EOSS) to improve not only heavy load but also light load efficiency. The 600 V SUPERET V series provides design benefits through reduced conduction and switching losses, while supporting extreme MOSFET dVDS/dt ratings at 120 V/ns. Consequently, the SUPERFET V MOSFET FAST series helps maximize system efficiency and power density. The Power88 package is an ultra−slim surface−mount package (1 mm high) with a low profile and small footprint (8 x 8 mm2). SUPERFET V MOSFET in a Power88 package offers excellent switching performance due to lower parasitic source inductance and separated power and drive sources. Power88 offers Moisture Sensitivity Level 1 (MSL 1).

  • Telecommunication
  • Cloud system
  • Industrial
  • Telecom power
  • Server power
  • LED Lighting
  • UPS / Solar
  • 650V @ TJ = 150C
  • Leadless Ultra-thin SMD package
  • Kelvin Source Configuration
  • Ulta Low Gate Charge (Typ. Qg = 18.1 nC)
  • Typ. RDS(on) = 224 mohm
  • 100% Avalanche Tested
  • RoHS Compliant
  • Moisture Sensitivity Level 1 guarantee
  • Internal Gate Resistance: 5.1 Ω

Tools and Resources

Product services, tools and other useful resources related to NTMT280N60S5Z

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMT280N60S5Z

Loading...

Active

CAD Model

Pb

A

H

P

TDFN4 8.00x8.00x1.00, 2.00P

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 88

High Voltage

Standard

0

Single

0

600

280

20

4

13

89

~NA~

~NA~

~NA~

18.1

979

~NA~

2115

18.5

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.