Power MOSFET, N-Channel, SUPERFET® III, FRFET®,650 V, 36 A, 90 mΩ, Power88

Favorite

Overview

SUPERFET III MOSFET is ON Semiconductor’s brand−new highvoltage super−junction (SJ) MOSFET family that is utilizing chargebalance technology for outstanding low on−resistance and lower gatecharge performance. This advanced technology is tailored to minimizeconduction loss, provide superior switching performance, andwithstand extreme dv/dt rate.Consequently, SUPERFET III MOSFET is very suitable for thevarious power systems for miniaturization and higher efficiency.SUPERFET III FRFET MOSFET’s optimized reverse recoveryperformance of body diode can remove additional component andimprove system reliability. The Power88 package is an ultra-slim surface-mount package (1mm high) with a low profile and small footprint (8 * 8 mm2). SUPERFET III MOSFET in a Power88 package offers excellent switching performance due to lower parasitic source inductance and separated power and drive sources. Power88 offers Moisture Sensitivity Level 1(MSL 1).

  • Telecommunication
  • Cloud system
  • Industrial
  • Telecom power
  • Server power
  • LED Lighting
  • Solar / UPS
  • 700 V @ TJ = 150 °C
  • Excellent body diode performance (low Qrr, robust body diode)
  • Ultra Low Gate Charge (Typ. Qg = 66 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 569 pF)
  • Leadless Ultra-thin SMD package
  • Kelvin Source Configuration
  • Optimized Capacitance
  • Moisture Sensitivity Level 1 guarantee
  • Typ. RDS(on) = 75 mΩ
  • 100% Avalanche Tested
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMT090N65S3HF

Loading...

Active

CAD Model

Pb

A

H

P

TDFN4 8x8, 2P

1

260

REEL

3000

N

650

90

N-Channel

Single

30

5

36

272

~NA~

~NA~

~NA~

66

2930

$3.7767

More Details

Show More

1-25 of 25

Products per page

Jump to :