Power MOSFET, N-Channel, SUPERFET® III, FAST, 650 V, 40 A, 64 mΩ, Power88

Overview

SUPERFET III MOSFET is onsemi’s brand−new highvoltage super−junction (SJ) MOSFET family that is utilizing chargebalance technology for outstanding low on−resistance and lower gatecharge performance. This advanced technology is tailored to minimizeconduction loss, provide superior switching performance, andwithstand extreme dv/dt rate. Consequently, SUPERFET III MOSFETis suitable for various AC/DC power conversion for systemminiaturization and higher efficiency.The Power88 package is an ultra−slim surface−mount package(1 mm high) with a low profile and small footprint (8 x 8 mm2).SUPERFET III MOSFET in a Power88 package offers excellentswitching performance due to lower parasitic source inductance andseparated power and drive sources. Power88 offers MoistureSensitivity Level 1 (MSL 1).

  • Telecommunication
  • Cloud system
  • Industrial
  • Telecom power
  • Server power
  • LED Lighting
  • UPS / Solar
  • 700V @ TJ = 150C
  • Leadless Ultra-thin SMD package
  • Kelvin Source Configuration
  • Ulta Low Gate Charge (Typ. Qg = 77 nC)
  • Typ. RDS(on) = 56 mohm
  • 100% Avalanche Tested
  • RoHS Compliant
  • Moisture Sensitivity Level 1 guarantee
  • Internal Gate Resistance: 0.7 Ω

Tools and Resources

Product services, tools and other useful resources related to NTMT064N65S3H

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMT064N65S3H

Loading...

Active

CAD Model

Pb

A

H

P

TDFN4 8.00x8.00x1.00, 2.00P

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T1

Power 88

High Voltage

Standard

0

Single

0

650

64

30

4.2

40

260

~NA~

~NA~

~NA~

77

3860

~NA~

5900

58

8

$3.9508

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.