Power MOSFET, N-Channel, SUPERFET® V, FAST, 600 V, 40 A, 61 mΩ, Power88

Active

Overview

The SUPERFET V MOSFET is the fifth generation high voltage super−junction (SJ) MOSFET family from ON Semiconductor. SUPERFET V delivers best−in−class FOMs (RDS(ON)·QG and RDS(ON)·EOSS) to improve not only heavy load but also light load efficiency. The 600 V SUPERET V series provides design benefits through reduced conduction and switching losses, while supporting extreme MOSFET dVDS/dt ratings at 120 V/ns. Consequently, the SUPERFET V MOSFET FAST series helps maximize system efficiency and power density. The Power88 package is an ultra−slim surface−mount package (1 mm high) with a low profile and small footprint (8 x 8 mm2). SUPERFET V MOSFET in a Power88 package offers excellent switching performance due to lower parasitic source inductance and separated power and drive sources. Power88 offers Moisture Sensitivity Level 1 (MSL 1).

  • Telecommunication
  • Cloud system
  • Industrial

  • Telecom power
  • Server power
  • LED Lighting
  • UPS / Solar

  • 650V @ TJ = 150C
  • Leadless Ultra-thin SMD package
  • Kelvin Source Configuration
  • Ulta Low Gate Charge (Typ. Qg = 73.6 nC)
  • Typ. RDS(on) = 48.8 mohm
  • 100% Avalanche Tested
  • RoHS Compliant
  • Moisture Sensitivity Level 1 guarantee
  • Internal Gate Resistance: 0.61 Ω

Tools and Resources

Product services, tools and other useful resources related to NTMT061N60S5H

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMT061N60S5H

Loading...

Active

CAD Model

Pb

A

H

P

TDFN4 8.00x8.00x1.00, 2.00P

1

260

REEL

3000

F

N-Channel

PowerTrench® T1

Power 88

High Voltage

Standard

0

Single

0

600

61

30

4.3

41

250

~NA~

~NA~

~NA~

73.6

4176

~NA~

7405

60.4

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.