Power MOSFET, N-Channel,  SUPERFET® V, FRFET®, 600 V, 61 mΩ, 41 A, Power88

Overview

The SUPERFET V MOSFET FRFET series, optimized reverse recovery performance of body diode, can remove additional component and improve system reliability for soft switching applications such as PSFB and LLC. The Power88 package which is an ultra−slim SMD package offers excellent switching performance by providing kelvin source configuration and lower parasitic source inductance.

  • Telecommunication
  • Cloud system
  • Industrial
  • Telecom power
  • Server power
  • LED Lighting
  • Solar / UPS
  • 650 V @ TJ = 150 °C
  • Excellent body diode performance (low Qrr, robust body diode)
  • Ultra Low Gate Charge (Typ. Qg = 76 nC)
  • Low Energy Related Output Capacitance (Typ. Coss(er.) = 103 pF)
  • Leadless Ultra-thin SMD package
  • Kelvin Source Configuration
  • Optimized Capacitance
  • Moisture Sensitivity Level 1 guarantee
  • Typ. RDS(on) = 48.8 mΩ
  • 100% Avalanche Tested
  • Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMT061N60S5F

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMT061N60S5F

Loading...

Active

CAD Model

Pb

A

H

P

TDFN4 8.00x8.00x1.00, 2.00P

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 88

High Voltage

Standard

0

Single

0

600

61

30

4.8

41

255

~NA~

~NA~

~NA~

76

4175

~NA~

717

63

15

$5.208

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.