Power MOSFET 40 V, 0.83Ω, 336 A, Single N-Channel

Favorite

Overview

Industrial Power MOSFET in a 5x6mm LFPAK package designed for compact and efficient designs and including high thermal performance.

  • Synchronous Rectifier
  • Orring Mosfet
  • Load Switch
  • Power Supply
  • Battery Switch
  • Ultra Low RDS-on
  • LFPAK E package

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMJS0D8N04CLTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK-8

1

260

REEL

3000

Y

N-Channel

PowerTrench® T6

Power 56 LFPAK

Low-Medium Voltage

Logic

0

Single

0

40

0.72

20

2

368

4.2

-

1.15

78

162

9600

29

163

4690

119

$1.5001

More Details

Show More

1-25 of 25

Products per page

Jump to :