MOSFET 30V N Channel LFPAK

Favorite

Overview

MOSFET, Power N Channel 30V/±20V, 0.65mΩ, 410A, 188W, LFPAK 5x6mm

  • Hot Swap
  • Blade Server in Datacenters, Network Systems, Server Power Supplies, and Industrial
  • Wide SOA
  • Ultra Low RDS(on)
  • Small Footprint LFPAK 5.0x6.0mm Package
  • Pb−Free, Halogen Free/BFR Free

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMJS0D7N03CGTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK-8

1

260

REEL

3000

Y

N-Channel

PowerTrench® T6

Power 56 LFPAK

Low-Medium Voltage

Standard

0

Single

0

30

0.65

20

1.3

410

188

~NA~

-

~NA~

147

12300

8.6

~NA~

5800

88

$1.5373

More Details

Show More

1-25 of 25

Products per page

Jump to :