MOSFET, Power, Single, N-Channel, Source-Down, TDFN9,  60V, 1.3mΩ, 243A

Overview

MOSFET, Power, Single, N-Channel, Source-Down, TDFN9,  60V, 1.3mΩ, 243A

  • DC-DC Converters
  • Secondary Rectification
  • ORing
  • POL
  • Battery Management
  • Server, Telecom, High End Computing
  • Low RDS(on) to Minimize Conduction Losses
  • Low QG and Capacitance to Minimize Driver Losses
  • Small Footprint (5x6 mm) for Compact Design
  • These Devices are Pb−Free, Halogen−Free / BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMFSS1D3N06CL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFSS1D3N06CL

Loading...

Active

CAD Model

Pb

A

H

P

TDFN9 5x6, 1.27P

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T1

Power 56 Source Down

Low-Medium Voltage

Logic

0

Single

0

60

1.3

20

2

243

153

~NA~

2

53

117

8190

10

153

3950

20

$1.072

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.