MOSFET, Power Source Down, 30V Single N-Channel

Overview

MOSFET, Power Source-Down Technology, 30V Single N-Channel, 1mΩ, 275A, 121W, WDFN9 5x6mm

  • DC-DC Converters
  • Secondary Rectification
  • ORing
  • POL
  • Battery Management
  • Server, Telecom, High End Computing
  • Low RDS(on) with Source-Down Technologies
  • Low QG and Capacitance
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMFSS0D9N03P8

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFSS0D9N03P8

Loading...

Active

CAD Model

Pb

A

H

P

TDFN9 5x6, 1.27P

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 56 Source Down

Low-Medium Voltage

Logic

0

Single

0

30

1

±20

3

275

121

N/A

1.2

64

133

9210

22

N/A

3100

370

$0.8666

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.