Power MOSFET, 60V N Channel 235A 1.5m Ohm in Dualcool56 package

Favorite

Overview

This N-Channel MOSFET is produced using ON Semiconductor’s advanced Power Trench® process. Advancements in both silicon and Dual Cool™ package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance by extremely low Junction-to-Ambient thermal resistance.

  • Synchronous Rectifier in AC-DC and DC-DC power supplies
  • Motor Switch
  • Load switch
  • Power Supplies
  • Motor control
  • Solar Inverters
  • Motor Control
  • Top and bottom sided exposed in standard 5x6mm pin-out
  • Ultra low RDS-on
  • Reduced capacitances and package inductance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFSC1D6N06CL

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Y

60

1.5

N-Channel

Single

20

2

235

3.8

"-"

2.3

41

91

6660

$1.1592

More Details

Show More

1-25 of 25

Products per page

Jump to :