MOSFET - Power, Dualcool N-Channel, PQFN8, 150V, 11.4mΩ, 80A

Favorite

Overview

This N-Channel MOSFET is produced using ON Semiconductor’s advanced Power Trench® process. Advancements in both silicon and Dual Cool™ package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance by extremely low Junction-to-Ambient thermal resistance.

  • AC-DC Merchant Power Supply
  • Primary mosfet in isolated DC-DC Power Supplies
  • AC-DC, DC-DC Power Supplies and DC-DC Power Supplies
  • Dual Cool™ Top Side Cooling PQFN package
  • Max rDS(on) = 11.4 mΩ at VGS = 10 V, ID = 44 A
  • Max rDS(on) = 14.5 mΩ at VGS = 8 V, ID = 22 A
  • High performance technology for extremely low rDS(on)
  • 100% UIL Tested
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFSC012N15MC

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Y

N-Channel

PowerTrench® T8

Power 56 Dual Cool

Low-Medium Voltage

Standard

0

Single

0

150

11.4

20

4.5

80

147

~NA~

~NA~

~NA~

20.4

2490

~NA~

559

676

9

$1.4657

More Details

Show More

1-25 of 25

Products per page

Jump to :