MOSFET - Power, Single N-Channel, 80 V, 2.7 mΩ, 160 A - NTMFS6H801NL

Favorite

Overview

MOSFET - Power, Single N-Channel, 80 V, 2.7 mΩ, 160 A - NTMFS6H801NL

  • primary mosfet
  • synchronous rectifier
  • Motor drive switch
  • Isolated DC-DC modules
  • Solar Panels
  • Brushless DC-DC Motors
  • Small Footprint (5x6mm)
  • Low RDS (on)
  • Low QG and Capacitance
  • These Devices are Pb−Free and are RoHS Compliant
  • Logic level drive capable

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS6H801NLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

80

2.7

N-Channel

Single

20

2

160

3.8

~NA~

3.3

44

90

5126

$0.8777

More Details

Show More

1-25 of 25

Products per page

Jump to :