Power MOSFET, Single N-Channel, 60 V, 36 A, 15.0 mΩ

Overview

Industrial Power MOSFET in a 5 x 6 mm flat lead package designed for compact and efficient designs and including high thermal performance.

  • Synchronous rectifier
  • Switching power supplies
  • Load Switch
  • AC-DC power Supplies
  • BLDC Motors
  • DC-DC Power Supplies
  • Low RDS(on)
  • Low QG and Gate capacitance
  • Industry standard 5 x 6 mm package Industry
  • Best in-class FOM (RDS(ON) x QG)
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMFS5C677NL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS5C677NLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

60

15

20

2

36

3.5

-

21.5

4.5

9.7

620

1

11.6

340

7

$0.1306

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.