Single N-Channel Power MOSFET 40V, 110A, 4.2mΩ

Favorite

Overview

Power MOSFET 40 V, 111 A, 4.2 mΩ

  • DC-DC Conversion
  • Synchronous Rectification
  • Motor Drive
  • Telecom, Datacom, Base Station
  • Server
  • Power Supply
  • Motor Control
  • Low RDS(on)
  • Low Capacitance
  • Optimized Gate Charge
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS5832NLT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

40

4.2

N-Channel

Single

20

3

111

96

-

6.5

20

51

2700

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :