Single N−Channel Power MOSFET 30 V, 303A, 0.9mΩ

Favorite

Overview

Power MOSFET 30 V, 0.9 mΩ, 303 A, Single N−Channel, SO−8FL

  • This product is general usage and suitable for many different applications
  • Small Footprint (5x6 mm) for Compact Design
  • Low RDS(on) to Minimize Conduction Losses
  • Low QG and Capacitance to Minimize Driver Losses
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS4C020NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

30

0.7

N-Channel

Single

20

2.2

303

1.54

-

1

-

139

10144

$0.9688

More Details

NTMFS4C020NT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

30

0.7

N-Channel

Single

20

2.2

303

1.54

-

1

-

139

10144

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :