NTMFS4922NE: Power MOSFET 30V 147A 2.0 mOhm Single N-Channel Thermally Enhanced SO-8FL

Datasheet: Power MOSFET
Rev. 1 (115.0kB)
Product Overview
View Material Composition
Product Change Notification
NTMFS4922NE
Features   Benefits
     
  • Low RDS(on)
 
  • Minimize Conduction Losses
  • Low Capacitance
 
  • Minimize Driver Losses
  • Optimized Gate Charge
 
  • Minimize Switching Losses
  • Dual Sided Cooling Capability
   
  • PbFree, Halogen Free/BFR Free, RoHS
    Compliant
   
Applications
  • CPU Power Delivery, DCDC Converters
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTMFS4922NET1G Obsolete
Pb-free
Halide free
NTMFS4922NE SO-8FL / DFN-5 488AA 3 260 Tape and Reel 1500  
NTMFS4922NET3G Consult Sales Office
Pb-free
Halide free
NTMFS4922NE SO-8FL / DFN-5 488AA 3 260 Tape and Reel 5000  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
488AA   
Previously Viewed Products
Clear List

Featured Video
5 Vgs MOSFET Evaluation Board - ONS321A5VGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.