Power MOSFET 30V 171A 2 mOhm Single N-Channel S0-8FL Thermally Enhanced with Schottky Diode

Favorite

Overview

Power MOSFET 30 V, 171 A, Single NChannel, SO8 FL

  • DCDC Converters
  • CPU Power Delivery
  • Low Side Switching
  • Low RDS(on)
  • Low Capacitance
  • Includes Schottky Diode
  • Optimized Gate Charge to Minimize Switching Losses
  • Dual Sided Cooling Capability
  • These are PbFree Device

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS4825NFET1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

3

260

REEL

1500

N

30

2

N-Channel

Single

20

2.5

171

96.2

-

3

40.2

83.6

5660

Price N/A

More Details

NTMFS4825NFET3G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

3

260

REEL

5000

N

30

2

N-Channel

Single

20

2.5

171

96.2

-

3

40.2

83.6

5660

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :