Power MOSFET 30V 31A 4.5 mOhm Single N-Channel SO-8FL

Favorite

Overview

Power MOSFET 30 V, 31 A, Single N-Channel SO-8 Flat Lead

  • Notebooks, Graphic Cards
  • DC-DC Converters
  • Synchronous Rectification
  • Low RDS(on)
  • Optimized Gate Charge
  • Low Inductance SO-8 Package
  • These are Pb-Free Devices

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS4120NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

30

-

N-Channel

Single

20

-

31

6.9

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :