MOSFET, Power 30V N-Channel, SO8FL

Overview

Power MOSFET, 30V N-Channel, 1.15mΩ, 248A, SO8FL 5x6mm

  • ORing
  • Hot Swap
  • Power Load Switch
  • Server, Server Power, Netcom, and Netcom Power
  • Wide SOA
  • Ultra Low RDS(on)
  • Advanced SO8FL 5x6mm Package

Tools and Resources

Product services, tools and other useful resources related to NTMFS1D15N03CG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS1D15N03CGT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Yes

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

Wide SOA

Single

0

30

-

±25

2.2

245

43

1.15

-

-

94

7300

6.9

-

3600

99

$0.6368

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.