Single N-Channel Power MOSFET 120V, 79A, 8mΩ

Overview

Commercial Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance.

  • Switching power supplies
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • 48V systems
  • Battery management and protection
  • Motor Control
  • DC/DC converter
  • Load Switch
  • Synchronous Rectification
  • Battery Packs and ESS
  • Small Footprint (5x6 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMFS008N12MC

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS008N12MCT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Yes

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

120

8

20

4

79

2.7

-

-

-

33

2705

6

165

1150

4.9

$0.9033

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.