MOSFET, Power -30V P-Channel, SO-8FL

Overview

MOSFET, Power -30V P-Channel, 1.8mΩ @10V, 234A, SO-8FL Package

  • Power Load Switch
  • Battery Management
  • High End Notebooks, Tablets, Power Supplies, USB PD Adapters, Wireless Charging, Drones, other Computing and Consumer devices
  • Ultra Low RDS(on)
  • Advanced Package Technology in 5x6mm
  • Pb−Free and Halogen Free/BFR Free

Tools and Resources

Product services, tools and other useful resources related to NTMFS003P03P8Z

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS003P03P8ZT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

P-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

-30

1.8

±25

-3

-234

139

-

2.9

167

277

12120

116

-

4020

4100

$0.8666

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.