MOSFET, Power, 25V Dual N-Channel Power Clip

Lifetime

Overview

MOSFET, Power, Dual 25V N-Channel, Power Clip, Asymmetric, 3.3mΩ HS, 1.1mΩ LS, PQFN8 5x6mm

  • DC-DC Converters
  • System Voltage Rails
  • Point of Load
  • Point of Load
  • Notebook/Desktop PC, Servers, Telecom
  • Small Footprint Power Clip 5x6mm Package
  • Ultra Low RDS(on)
  • Low Qg and Capacitance
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMFD1D4N02P1E

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFD1D4N02P1E

Loading...

Lifetime

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T8

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Dual

0

25

1.1

12

2

155

41

N/A

1.33

21.5

48.6

3603

3.9

N/A

940

64

$1.0666

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.