Power Mosfet 30/25V POWERTRENCH® Power Clip

Favorite

Overview

Power Mosfet 30/25V POWERTRENCH® Power Clip Asymmetric Dual N-Channel

  • DC-DC Converters
  • Point of Load
  • System Voltage Rails
  • Servers
  • Telecom Units
  • DC-DC Modules
  • Small Footprint (5x6mm)
  • Low RDS(on)
  • Low Qg and capacitance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFD0D9N02P1E

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

30

3

N-Channel

Dual

16

2

77

1.04

~NA~

3.8

9

67

5050

$1.4666

More Details

Show More

1-25 of 25

Products per page

Jump to :