Power Mosfet 30V POWERTRENCH® Power Clip

Favorite

Overview

Power Mosfet 30V POWERTRENCH® Power Clip Asymmetric Dual N-Channel

  • DC-DC Converters
  • DC-DC Converters
  • High Performance Computers
  • Graphics Cards
  • Small Footprint (5x6mm) for Compact Design
  • Low RDS(on) to minimize conduction losses
  • Low Qg and capacitance to minimize driver losses

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFD001N03P9

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

30

5

N-Channel

Dual

20

3

128

25

~NA~

6.5

7.9

93

6575

$0.8933

More Details

Show More

1-25 of 25

Products per page

Jump to :