MOSFET, N-Channel, 30V, 21mΩ, UDFN

Favorite

Overview

N-Channel MOSFET, 30V, 21mΩ, UDFN 1.6x1.6x0.55mm

  • Power Load SwitchPortable Wireless ChargingBattery ManagementDC-DC ConverterMotor Drive
  • Smart Phones, Tablets, Notebooks, Drones, Other wireless/Consumer/Computing End Products
  • Low profile and ultra-small UDFN package
  • Advanced package with exposed drain pads
  • Ultra-low RDS(on)
  • Pb Free, Halogen/BFR free

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLUS030N03CTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

Y

30

21

N-Channel

Single

±20

2.2

6.9

1.49

-

30

2.8

-

393

$0.1596

More Details

Show More

1-25 of 25

Products per page

Jump to :