MOSFET, Power, 20V, N-Channel, WDFN6

Favorite

Overview

MOSFET, Power, Single 20V/±12 N-Channel, 3.8mΩ @ 4.5V, 20.2A, WDFN6 2x2x0.8mm

  • DC-DC Converters
  • Power Management and Protection
  • Wireless Charging
  • Battery Management and Protection
  • Battery Management and Protection
  • Cell Phones, Tablets, NoteBooks, Other Portable End Products
  • Ultra Low RDS(on)
  • Small Footprint of 4mm²
  • Pb−Free, Halogen−Free/BFR−Free

Search

Close Search

Products:

0

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Loading...
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :