MOSFET, -30V P-Channel WDFN6

Overview

MOSFET, -30V P-Channel, 11A, 23mΩ, WDFN6 2x2x0.8mm

  • Power Load Switch
  • Battery Management
  • Protection
  • Industrial, Consumer, and Computing End Products
  • Ultra Low RDS(on)
  • Advanced WDFN 2x2x0.65mm Package with Exposed Drain Pads
  • Pb−Free, Halogen Free/BFR Free

Tools and Resources

Product services, tools and other useful resources related to NTLJS14D0P03P8Z

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLJS14D0P03P8ZTAG

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

-25

13.5

25

-2.6

-11

2.4

~NA~

27

8

20

1440

13

~NA~

477

458

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.