Complementary Power MOSFET 20V

Active

Overview

Power MOSFET20 V/−20 V, 4.6 A/−4.1 A, Complementary,2x2 mm, WDFN Package

  • Synchronous DC−DC Conversion Circuits
  • Load/Power Management of Portable Devices
  • Color Display and Camera Flash Regulators
  • PDA
  • Cellular Phones
  • Hard Drives
  • Complementary N-Channel and P-Channel MOSFET
  • WDFN Package with Exposed Drain Pad for Excellent Thermal Conduction
  • Leading Edge Trench Technology for Low On Resistance
  • 1.8 V Gate Threshold Voltage
  • Low Profile (< 0.8 mm) for Easy Fit in Thin Environments

Tools and Resources

Product services, tools and other useful resources related to NTLJD3119C

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLJD3119CTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

Complementary

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Dual

0

±20

-

8

1

3.8

1.5

N:85, P:135

N:65, P:100

5.5

3.7

N: 271, P: 531

1

3

72

43

Price N/A

More Details

NTLJD3119CTBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

Complementary

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Dual

0

±20

-

8

1

3.8

1.5

N:85, P:135

N:65, P:100

5.5

3.7

N: 271, P: 531

1

3

72

43

$0.2896

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.