Dual P-Channel Power MOSFET -20V -4.1A 100mΩ

Active

Overview

Power MOSFET -20 V, -4.1 A, µCool™ Dual P-Channel, 2x2 mm WDFN Package

  • Optimized for Battery and Load Management Applications in Portable Equipment
  • Li-Ion Battery Charging and Protection Circuits
  • High Side Load Switch

  • WDFN Package Provides Exposed Drain Pad for Excellent Thermal Conduction
  • 2x2 mm Footprint Same as SC-88
  • Lowest RDS(on) Solution in 2x2 mm Package
  • 1.8 V RDS(on) Rating for Operation at Low Voltage Gate Drive Logic Level
  • Low Profile (< 0.8 mm) for Easy Fit in Thin Environments
  • Bidirectional Current Flow with Common Source Configuration

Tools and Resources

Product services, tools and other useful resources related to NTLJD3115P

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLJD3115PT1G

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Dual

0

-20

-

8

1

3.3

1.5

Q1=Q2=135

Q1=Q2=100

6.5

5.5

531

1.4

5

91

56

$0.2317

More Details

NTLJD3115PTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Dual

0

-20

-

8

1

3.3

1.5

Q1=Q2=135

Q1=Q2=100

6.5

5.5

531

1.4

5

91

56

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.