Single P−Channel Power MOSFET with ESD Protection -20V -780mA 480mΩ

Overview

Power MOSFET 20 V, 780 mA, Single P-Channel with ESD Protection, SOT-723

  • Load/Power Switching
  • Interfacing, Logic Switching
  • Battery Management for Ultra Small Portable Electronics
  • Cell Phone, DSC, MP3 Player, Portable Game
  • P-channel Switch with Low RDS(on)
  • 44% Smaller Footprint and 38% Thinner than SC-89
  • Low Threshold Levels, 1.5 V RDS(on) Rating
  • Operated at Low Logic Level Gate Drive
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTK3139P

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTK3139PT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

4000

No

P-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

NA

0

-20

-

6

1.2

0.78

0.45

520

380

2.9

-

113

-

5

15

9

$0.0752

More Details

NTK3139PT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

40000

No

P-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

Single

0

-20

-

6

1.2

-0.78

0.45

520

380

2.9

-

113

-

5

15

9

$0.0752

More Details

NTK3139PT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

No

P-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

NA

0

-20

-

6

1.2

0.78

0.45

520

380

2.9

-

113

-

5

15

9

$0.0325

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.