Single P−Channel Trench Power MOSFET -20V -4.2A 60mΩ

Overview

Trench Power MOSFET -20 V, -4.2 A, Single P-Channel, SC-88

  • High Side Load Switch
  • Cell Phones
  • Computing
  • Digital Cameras
  • MP3s
  • PDAs
  • Leading Trench Technology for Low RDS(on) Extending Battery Life
  • SC-88 Small Outline (2x2 mm) for Maximum Circuit Board Utilization, same as SC-70-6
  • Gate Diodes for ESD Protetion

Tools and Resources

Product services, tools and other useful resources related to NTJS4151P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTJS4151PT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

-20

-

12

1.2

3.3

1

70

47

-

10

850

2.8

0.23

160

110

$0.0889

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.