Power MOSFET, N-Channel, SUPERFET® V, Easy Drive, 600 V, 33 A, 99 mΩ, TO-247

Overview

The SUPERFET V MOSFET is the fifth generation high voltage super−junction (SJ) MOSFET family from onsemi. SUPERFET V delivers best−in−class FOMs (RDS(ON)·QG and RDS(ON)·EOSS) to improve not only heavy load but also light load efficiency. The 600 V SUPERET V series provides design benefits through reduced conduction and switching losses, while supporting extreme MOSFET dVDS/dt ratings at 120 V/ns and high body diode dVDS/dt ratings at 50 V/ns. Consequently, the SUPERFET V MOSFET Easy Drive series combines excellent switching performance without sacrificing ease of use for both hard and soft switching topologies. It helps manage EMI issues and allows for easier design implementation with excellent system efficiency

  • Telecommunication
  • Cloud system
  • Industrial
  • Telecom power
  • Server power
  • EV Charger
  • Solar / UPS
  • Ultra Low Gate Charge (Typ. Qg= 48 nC)
  • Low Time Related Output Capacitance (Typ. Coss(tr.)= 642 pF)
  • Optimized Capacitance
  • 650 V @ TJ = 150°C
  • Typ. RDS(on) = 79.2 m Ω
  • 100% Avalanche Tested
  • RoHS Compliant
  • Internal Gate Resistance: 6.9 Ω

Tools and Resources

Product services, tools and other useful resources related to NTHL099N60S5

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTHL099N60S5

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

No

N-Channel

PowerTrench® T1

TO-247-3

High Voltage

Standard

0

Single

0

600

99

4

4

33

184

~NA~

~NA~

~NA~

48

2500

~NA~

4600

41

4

$3.3221

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.