Complementary ChipFET™ Power MOSFET 20V

Active

Overview

Power MOSFET Complementary, 20 V, +3.9 A/-4.4 A ChipFET™

  • DC-toDC Conversion Circuits
  • Load Switch Applications Requiring Level Shift
  • Drive Small Brushless DC Motors
  • Ideal for Power Mangement Applications in Portable, Battery Powered Products
  • Complementary N-Channel and P-Channel MOSFET
  • Small Size, 40% Smaller then TSOP-6 Package
  • Leadless SMD Package Provides Great Thermal Charcteristics
  • Trench P-Channel for Low On Resistance
  • Low Gate Charge N-Channel for Test Switching

Tools and Resources

Product services, tools and other useful resources related to NTHD3100C

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTHD3100CT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

ChipFET-8

1

235

REEL

3000

No

Complementary

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

±20

-

12

1.5

2.9

1.1

N:77.0, P: 85.0

N:85, P: 64

7.9

7.4

N: 165, P: 680

0.7

6

80

25

Price N/A

More Details

NTHD3100CT1G

Loading...

Active

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

No

Complementary

PowerTrench® T1

CHIPFET-8

Small Signal

Logic

0

NA

0

±20

-

12

1.5

2.9

1.1

N:77.0, P: 85.0

N:85, P: 64

7.9

7.4

N: 165, P: 680

0.7

6

80

25

$0.3973

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.