Single N-Channel Power MOSFET 30V, 7A, 25mΩ

Favorite

Overview

Power MOSFET 30 V, 7.0 A, Single N-Channel, TSOP-6

  • Load Switch
  • Notebook PC
  • Desktop PC
  • Low RDS(on)
  • Low Gate Charge

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTGS4141NT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

235

REEL

3000

N

30

21.5

N-Channel

Single

20

3

5

1

-

30

-

12

560

Price N/A

More Details

NTGS4141NT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

Y

30

21.5

N-Channel

Single

20

3

5

1

-

30

-

12

560

$0.1401

More Details

Show More

1-25 of 25

Products per page

Jump to :