Single P-Channel Power MOSFET -30V -3.5A 100mΩ

Active

Overview

MOSFET
−3.5 Amps, −30 Volts
P−Channel TSOP−6

  • Power Management in Portable and Battery-Powered Products

  • Cellular and Cordless Telephones
  • PCMCIA Cards

  • Ultra Low RDS(on)
  • Higher Efficiency Extending Battery Life

Tools and Resources

Product services, tools and other useful resources related to NTGS3455

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTGS3455T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

235

REEL

3000

N

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

-30

100

20

-3

-3.5

1

-

170

6

9

480

2

-

220

60

Price N/A

More Details

NTGS3455T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

Y

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

-30

100

20

-3

-3.5

1

-

170

6

9

480

2

-

220

60

$0.1533

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.