Single N-Channel Power MOSFET 20V 5.1A 45mΩ

Active

Overview

Power MOSFET 20V, 5.1 A, Single N-Channel TSOP-6

  • Power Management in portable and battery-powered products
  • Lithium Ion Battery Applications
  • Notebook PC

  • Computera
  • Printers
  • PCMCIA cards
  • Cellular and Cordless Telephones

  • Ultra Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • Logic Level Gate Drive
  • Diode Exhibits High Speed, Soft Recovery
  • Avalanche Energy Specified
  • IDSS Specified at Elevated Temperature

Tools and Resources

Product services, tools and other useful resources related to NTGS3446

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTGS3446T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

Y

N-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

20

-

12

1.2

5.1

1

55

45

-

8

510

2

0.01

200

60

$0.1543

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.