Dual N-Channel Power MOSFET 20V 3.5A 70mΩ

Overview

Power MOSFET, Dual N Channel, 20V, 70mΩ, TSOP6 Package

  • DC-DC Converters
  • Low Side Load Switch
  • Optimized for Battery and Load Management Applications
  • Battery Charging Circuit
  • Battery Protection Circuit
  • Cell Phones
  • DSCs
  • Media Player
  • Low Threshold Levels, VGS(th) < 1.5 V
  • Low Gate Charge (Typ. 3.8 nC)
  • Leading Edge Trench Technology of Low RDS(on)
  • High Power and Current Handling Capability

Tools and Resources

Product services, tools and other useful resources related to NTGD3148N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTGD3148NT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

20

-

12

1.5

3

1

Q1=Q2=100

Q1=Q2=70

-

3.8

300

1.1

2.5

73

44

$0.1596

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.