Single P-Channel Power MOSFET -30V, -5A, 100mΩ

Overview

Power MOSFET -30V -5A 100 mOhm Single P-Channel SOT-223

  • DC–DC Converters
  • Power Management
  • Motor Controls
  • Inductive Loads
  • Replaces MMFT5P03HD in many Applications
  • Ultra Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • Logic Level Gate Drive
  • Avalanche Energy Specified
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTF5P03

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTF5P03T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

No

P-Channel

PowerTrench® T1

SC-4

Small Signal

Logic

0

NA

0

-30

100

20

-3

-5.2

3.13

-

150

-

15

500

-

0.036

153

58

$0.2516

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.