Single P-Channel Gate Zener Small Signal MOSFET -20V, -760mA, 360mΩ

Favorite

Overview

Small Signal MOSFET -20 V, -540 mA, Single P-Channel, Gate Zener, SC-75 and SC-89

  • Hide Side Load Switch
  • DC-DC Conversion
  • Small Drive Circuits
  • Battery Operated Systems such as Cell Phones, PDAs, Digital Cameras, etc.
  • Low RDS(on) for Higher Efficiency and Longer Battery Life
  • Small Outline Package (1.6 x 1.6 mm)
  • ESD Protected Gate
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTE4151PT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-89-3

1

260

REEL

3000

N

-20

-

P-Channel

Single

6

-

0.8

0.301

350

260

-

2.1

156

$0.0824

More Details

Show More

1-25 of 25

Products per page

Jump to :