Single P-Channel Power MOSFET -60V, -12A, 180mΩ

Active

Overview

This Power MOSFET is designed to withstand high energy in the Avalanche and Commutation Modes. Designed for low voltage, high speed switching applications in power supplies, converters, and power motor controls. These devices are particularly well suited for bridge circuits where diode speed and commutating safe operating areas are critical and offer an additional safety margin against unexpected voltage transients.

  • Low Voltage and High Speed Switching Applications in power supplies, converters, and power motor controls.

  • Avalanche Energy Specified
  • IDSS and VDS(on) Specified at Elevated Temperature
  • Designed for Low Voltage, High Speed Switching Applications and to Withstand High Energy in the Avalanche and Commutation Modes
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTD2955

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTD2955-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK INSERTION MOUNT

1

260

TUBE

75

N

P-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

-60

-

20

4

-12

55

-

135

-

15

500

7

100

150

50

Price N/A

More Details

NTD2955G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

P-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

-60

-

20

4

-12

55

-

135

-

15

500

7

100

150

50

Price N/A

More Details

NTD2955T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

P-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

-60

-

20

4

-12

55

-

135

-

15

500

7

100

150

50

$0.4732

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.