Single N-Channel Logic Level Power MOSFET 60V, 18A, 65mΩ

Overview

Designed for low voltage, high speed switching applications in power supplies, converters and power motor controls and bridge circuits.

  • Power Supplies
  • Converters
  • Power Motor Controls
  • Bridge Circuits
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTD18N06L

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTD18N06L-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK-4

1

260

TUBE

75

No

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

60

-

15

2

18

55

-

65

16.1

11

482

-

57

166

56

Price N/A

More Details

NTD18N06LG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

No

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

60

-

15

2

18

55

-

65

16.1

11

482

-

57

166

56

Price N/A

More Details

NTD18N06LT4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Yes

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

60

-

15

2

18

55

-

65

16.1

11

482

-

57

166

56

$0.4557

More Details

NTDV18N06LT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

60

-

15

2

18

55

-

65

16.1

11

482

-

0.057

166

56

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.