MOSFET, Power, Single N-Channel, 100V, TOLL Package

Favorite

Overview

MOSFET, Power, Single N-Channel, 100V, 1.8mΩ, 272A, TOLL Package

  • Primary and Secondary Side DC-DC
  • High Efficiency AC-DC Conversion
  • Pont of Load
  • Solar Inverter
  • Motor Drive
  • Hot Swap
  • Oring
  • 5G Base Station, Network Systems, Cloud Computing, Solar Systems, Power Tools, Robotics, others
  • Low RDS(on)
  • Low Qg and Capacitance
  • Softer Recovery Diode
  • Pb-Free

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTBLS1D7N10MCTXG

Loading...

Active

CAD Model

Pb

A

H

P

TO-LL 8L

1

260

REEL

2000

F

N-Channel

PowerTrench® T8

Power 1012 (TOLL)

Low-Medium Voltage

Standard

0

Single

0

100

1.8

20

4

272

3.4

~NA~

~NA~

~NA~

115

9200

~NA~

160

4600

79

$3.5091

More Details

Show More

1-25 of 25

Products per page

Jump to :